More benefits to Log In | New Customer Registration

このページのコンテンツには、Adobe Flash Player の最新バージョンが必要です。

Adobe Flash Player を取得

See Properties
Carbon Steel
1018
1018
Annealed
1049
1055
Normalized
1049
Thermal Refined
Tool Steel
D2
M2
O1
DC53
4140
Alloy Steel
SKS93
(JIS Standard)
Pre-Hardened Steel
PX5
NAK55
G-STAR
Stainless Steel
303
303
Annealed
304
304
Annealed
316
316L
430
440C
Aluminium Alloy
6061
5052
5052
High Precision
2017
ANP79
(7000 Series)
7075
Rolled Copper
Brass Titanium
Tough Pitch Copper
C11000
Oxygen Free Copper
C10200
Chrome Copper
(JIS Z3234 Class 2)
Brass
(C28000 Brass ¼)
Titanium
(Class 2 TP340H)
Flat Bars (Cold rolled)
1018
Carbon Steel
1045
Carbon Steel
304SS
6063 Aluminium
Thin Sheets
Thickness:0.1-16mm
(0.004-0.630 in.)
304SS 2B
304SS (2B) # 400
(one side ground)
304SS
(No.1)
304SS (No.1) # 400
(one side ground)
303SS
(No.1)
316SS
(No.1)
316SS (2B)
316L SS (2B)
Tough Pitch
Copper
Brass (P2801)
Select Machining
  Top and Bottom
  Unpolished
(Mill)
Precision
Milled
Rotary
Ground
Surface
Ground

4 Sides
Rough
Cut

C

2F

2RG
 
Precision
Saw Cut
 
4SC
   
Precision
Milled

4F

6F

4F2RG

4F2G
MetricInch Note: Leave Tolerance field(s) blank to see all results.
Enter Dimensions
  Thickness (T)

Width (B)

Length (A)

Chamfering
Value Unspecified
Tolerance
Corner Cuts
All 4 Corner cuts of equal size Individually selectable corner cut sizes
 CC    CCA    CCD 
  CCB    CCC 
Corner Cuts
Qty See Matching Products