Resin Plate Properties

See all Properties for Resin Plates
Select materials below to see individual properties
  • MC Nylon®
  • Polyacetal
  • Ultra high Molecular Weight Polyethelene
  • Fluorine
  • PEEK
  • PPS
  • ABS
  • PBT
  • Unilate
  • Bakelite
  • EpoxyGlass
  • Ceramics

MC Nylon® Properties Data Sheets

Values shown below are for reference only.

MC Nylon® Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength Izot Impact
Strength
Rockwell
Hardness
Normal Operating
Temperature
Continuous use at
High Temperature
Yield Point 5%
Deformation
R Scale M Scale
Unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m
Standard 96 980 39(120C) 400(120C) 30 110 1120 3530 103 1050 95 970 50 120
Sliding 66 670 19 92 940 2599 75 760 39 110
High Strength 98 1000 20 152 1550 4609 118 1200 50 120
Electric
Conductive
CDR2
68 700 10 117 1200 4110 98 1000 35 119
Electric
Conductive
CDR6
74 760 7 117 1200 4020 93 950 35 117
Electric
Conductive
CDR9
88 900 7 132 1350 4160 35 119
Weather
Resistant
83 850 40 110 1120 101 1030 93 948 50 120
ASTM Testing Method D−638 D−638 D−790 D−790 D−695 D−256 D−785

TOP

MC Nylon® Thermal Properties
Item Continuous Use
Temperature
Melting
Point
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity
0.45Mpa 1.82Mpa
Unit C C C C C−1 W/m.K
Standard −40~120 222 215 200 9.0×10−5 0.233
Sliding −40~120 221 215 115 9.0×10−5 0.233
High Strength Ambient~150 222 215 200 6.5×10−5
Electric
Conductive
CDR2
Ambient~120 215 215 200 8.0×10−5 0.512
Electric
Conductive
CDR6
Ambient~120 215 215 200 7.5×10−5 0.709
Electric
Conductive
CDR9
Ambient~150 218 200 8.6×10−5
Weather
Resistant
Ambient~120 222 215 200 9.0×10−5 0.23
ASTM Testing Method D−648 D−696 D−177

TOP

MC Nylon® Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω.cm kV/mm
Standard 4.2×1015 20 3.7 0.02
Sliding
High Strength
Electric
Conductive
CDR2
102~104
Electric
Conductive
CDR6
104~106
Electric
Conductive
CDR9
106~108
Weather
Resistant
18 3.7 0.02
ASTM Testing Method D−257 D−257 D−149 D−150 D−150

TOP

MC Nylon® Other Properties
Item Specific Gravity Water
Absorption
Ratio
Abrasion
Resistance
Sliding
Property
Dynamic
Friction
Coefficient
Dimensional
Stability
Impact
Resistance
Flame
Resistance
Food
Sanitation
Laws
(Japan)
FDA
Registration
Chemical Resistance
Saturation 24 hours Oil Acid Alkali Organic
Solvent
Unit % %
Standard 1.16 6 0.8 Suitable* ×
~△
Sliding 1.11 0.5 0.05
~0.1
Suitable* ×
~△
High Strength 1.27 Suitable* ×
~△
Electric
Conductive
CDR2
1.2 Suitable* ×
~△
Electric
Conductive
CDR6
1.23 Suitable* ×
~△
Electric
Conductive
CDR9
1.19 Suitable* ×
~△
Weather
Resistant
1.16 6.0 0.8 (HB or
Equivalent)
Suitable
(After
Boiling)
×
~△
ASTM Testing Method D−792 D−570 D−570 [UL94]

*Comply with Food Sanitation Laws in Japan
(MC Nylon, Standard, Sliding, and High Strength Grades: After 1.5hrs boiled; Conductive CDR2, CDR6, CDR9 Geades: After 2 hrs boiled.

TOP