Resin Plate Properties

See all Properties for Resin Plates
Select materials below to see individual properties
  • MC Nylon
  • Polyacetal
  • Ultra high Molecular Weight Polyethelene
  • Fluorine
  • PEEK
  • PPS
  • ABS
  • PBT
  • Unilate
  • Bakelite
  • EpoxyGlass
  • Ceramics

Polyacetal Properties Data Sheets

Values shown below are for reference only.

Polyacetal Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength Izot Impact
Strength
Rockwell
Hardness
Normal Operating Temperature Continuous use at
High Temperature
Yield Point 5%
Deformation
R Scale M Scale
Unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m
Standard 61 620 29(95C) 300(95C) 40 89 910 2589 103 1050 74 119 78
Sliding 61 620 46 80.4 820 2450 75 765 59 119 78
Electric
Conductive
42 430 30 49 500 1370 44 450 77 111
ASTM Testing Method D−638 D−638 D−790 D−790 D−695 D−256 D−785

TOP

Polyacetal Thermal Properties
Item Continuous Use
Temperature
Melting
Point
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity
0.45Mpa 1.82Mpa
Unit C C C C C−1 W/m.K
Standard −45~95 165 158 110 9.0×10−5 0.233
Sliding −45~95 165 110 9.0×10−5
Electric
Conductive
Ambient~80 106 16.7×10−5
ASTM Testing Method D−648 D−696 D−177

TOP

Polyacetal Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω.cm kV/mm
Standard >1014 20 3.7 0.007
Sliding >1014
Electric
Conductive
1010~1012
ASTM Testing Method D−257 D−257 D−149 D−150 D−150

TOP

Polyacetal Other Properties
Item Specific Gravity Water
Absorption
Ratio
Abrasion
Resistance
Sliding
Property
Dynamic
Friction
Coefficient
Dimensional
Stability
Impact
Resistance
Flame
Resistance
Food
Sanitation
Laws
(Japan)
FDA
Registration
Chemical Resistance
Saturation 24 hours Oil Acid Alkali Organic
Solvent
Unit % %
Standard 1.41 0.7 0.22 HB Suitable
Sliding 1.41 0.1
~0.2
HB Suitable
Electric
Conductive
1.33 2 0.18 Suitable
ASTM Testing Method D−792 D−570 D−570 [UL94]

TOP