Resin Plates Properties

See all Properties for Resin Plates
Select materials below to see individual properties

PEEK Properties Data Sheets

Values shown below are for reference only.

PEEK Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength Izot Impact
Strength
Rockwell
Hardness
Normal Operating Temperature Continuous use at
High Temperature
Yield Point 5%
Deformation
R Scale M Scale
Unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m
Standard 98 1000 20(250C) 200(250C) 20 170 1730 4021 119 1210 77 120 105
Sliding 75 765 5 97 990 5001 107 1090 35 120
Electric
Conductive
130 1330 5 227 2320 144 1470 55
ASTM Testing Method D−638 D−638 D−790 D−790 D−695 D−256 D−785

TOP

PEEK Thermal Properties
Item Continuous Use
Temperature
Melting
Point
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity
0.45Mpa 1.82Mpa
Unit C C C C C−1 W/m.K
Standard −50~250 340 155 5.0×10−5 0.25
Sliding Ambient~250 340 195 5.0×10−5 0.92
Electric
Conductive
Ambient~250 340 230 2.5×10−5 0.24
ASTM Testing Method D−648 D−696 D−177

TOP

PEEK Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω.cm kV/mm
Standard 1016 19 3.3 3×10−3
Sliding
Electric
Conductive
105~106
ASTM Testing Method D−257 D−257 D−149 D−150 D−150

TOP

PEEK Other Properties
Item Specific Gravity Water
Absorption
Ratio
Abrasion
Resistance
Sliding
Property
Dynamic
Friction
Coefficient
Dimensional
Stability
Impact
Resistance
Flame
Resistance
Food
Sanitation
Laws
(Japan)
FDA
Registration
Chemical Resistance
Saturation 24 hours Oil Acid Alkali Organic
Solvent
Unit % %
Standard 1.32 0.5 0.14 V−0 Suitable Finished
Sliding 1.45 0.06 0.24 V−0 Suitable
Electric
Conductive
1.41 0.21 V−0 Suitable
ASTM Testing Method D−792 D−570 D−570 [UL94]

TOP