Resin Plates Properties

See all Properties for Resin Plates
Select materials below to see individual properties

PBT Properties Data Sheets

Values shown below are for reference only.

PBT Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength Izot Impact
Strength
Rockwell
Hardness
Normal Operating Temperature Continuous use at
High Temperature
Yield Point 5%
Deformation
R Scale M Scale
Unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m
Standard 49 500 200 93 950 2550 100 1020 80 820 49 75
ASTM Testing Method D−638 D−638 D−790 D−790 D−695 D−256 D−785

TOP

PBT Thermal Properties
Item Continuous Use
Temperature
Melting
Point
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity
0.45Mpa 1.82Mpa
Unit C C C C C−1 W/m.K
Standard Ambient~120 225 68 10.0×10-5
ASTM Testing Method D−648 D−696 D−177

TOP

PBT Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω.cm kV/mm
Standard 5.0×1016 14 3.3
ASTM Testing Method D−257 D−257 D−149 D−150 D−150

TOP

PBT Other Properties
Item Specific Gravity Water
Absorption
Ratio
Abrasion
Resistance
Sliding
Property
Dynamic
Friction
Coefficient
Dimensional
Stability
Impact
Resistance
Flame
Resistance
Food
Sanitation
Laws
(Japan)
FDA
Registration
Chemical Resistance
Saturation 24 hours Oil Acid Alkali Organic
Solvent
Unit % %
Standard 1.31 0.09 HB Suitable
~△

~△
ASTM Testing Method D−792 D−570 D−570 [UL94]

TOP