Resin Plates Properties

See all Properties for Resin Plates
Select materials below to see individual properties

Unilate® Properties Data Sheets

Values shown below are for reference only.

Unilate® Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength Izot Impact
Strength
Rockwell
Hardness
Normal Operating Temperature Continuous use at
High Temperature
Yield Point 5%
Deformation
R Scale M Scale
Unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m
Standard 110(Vertical)
65(Horizontal)
1120(Vertical)
660(Horizontal)
2.4 220(Vertical)
125(Horizontal)
2240(Vertical)
1270(Horizontal)
110(Vertical)
7000(Horizontal)
135 1370 64 120
ASTM Testing Method D−638 D−638 D−790 D−790 D−695 D−256 D−785

TOP

Unilate® Thermal Properties
Item Continuous Use
Temperature
Melting
Point
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity
0.45Mpa 1.82Mpa
Unit C C C C C−1 W/m.K
Standard Ambient~120 252 235 4.0×10-5(Vertical)7.4×10-5(Horizontal) 0.51
ASTM Testing Method D−648 D−696 D−177

TOP

Unilate® Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω.cm kV/mm
Standard 1015 1015 3.8 0.025
ASTM Testing Method D−257 D−257 D−149 D−150 D−150

TOP

Unilate® Other Properties
Item Specific Gravity Water
Absorption
Ratio
Abrasion
Resistance
Sliding
Property
Dynamic
Friction
Coefficient
Dimensional
Stability
Impact
Resistance
Flame
Resistance
Food
Sanitation
Laws
(Japan)
FDA
Registration
Chemical Resistance
Saturation 24 hours Oil Acid Alkali Organic
Solvent
Unit % %
Standard 1.63 0.1 HB Suitable ×
ASTM Testing Method D−792 D−570 D−570 [UL94]

TOP