Resin Plates Properties

See all Properties for Resin Plates
Select materials below to see individual properties

Resin Plates Properties Data Sheets

Values shown below are for reference only.

Resin Plates Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength Izot Impact
Strength
Rockwell
Hardness
Normal Operating Temperature Continuous use at
High Temperature
Yield Point 5%
Deformation
R Scale M Scale
Unit MPa kgf/cm2 MPa kgf/cm2 % MPa kgf/cm2 MPa MPa kgf/cm2 MPa kgf/cm2 J/m
MC Nylon® Standard 96 980 39(120C) 400(120C) 30 110 1120 3530 103 1050 95 970 50 120
Sliding 66 670 19 92 940 2599 75 760 39 110
High Strength 98 1000 20 152 1550 4609 118 1200 50 120
Electric
Conductive
CDR2
68 700 10 117 1200 4110 98 1000 35 119
Electric
Conductive
CDR6
74 760 7 117 1200 4020 93 950 35 117
Electric
Conductive
CDR9
88 900 7 132 1350 4160 35 119
Weather
Resistant
83 850 40 110 1120 101 1030 93 948 50 120
Polyacetal Standard 61 620 29(95C) 300(95C) 40 89 910 2589 103 1050 74 119 78
Sliding 61 620 46 80.4 820 2450 75 765 59 119 78
Electric
Conductive
42 430 30 49 500 1370 44 450 77 111
Ultra High Molecular
Weight Polyethylene
Standard 45 460 400 25 250 900 20 200 Does Not Break 56
Electric
Conductive
35 360 300 25 250 1103 25 250 Does Not Break 52
Fluorine Standard 13.7~34.3 140~350 200~400   550 11.8 120 160
Electric
Conductive
11 120 100 19 190 1560 19 200 115 60
PEEK Standard 98 1000 20(250C) 200(250C) 20 170 1730 4021 119 1210 77 120 105
Sliding 75 765 5 97 990 5001 107 1090 35 120
Electric
Conductive
130 1330 5 227 2320 144 1470 55
PPS Standard 85 870 27 142 1450 3900 18 100
Abrasion
Resistance
75   220 5 72   3689 100 1020 75 84
ABS Standard 39 400 64 650 2500 314 105
PBT Standard 49 500 200 93 950 2550 100 1020 80 820 49 75
Unilate® Standard 110
(Vertical)
65
(Horizontal)
1120
(Vertical)
660
(Horizontal)
2.4 220
(Vertical)
125
(Horizontal)
2240
(Vertical)
1270
(Horizontal)
110
(Vertical)
7000
(Horizontal)
135 1370 64 120
ASTM Testing Method D−638 D−638 D−790 D−790 D−695 D−256 D−785
Item Bending
Strength
Compression Strength Izot Impact
Strength
Cleavage
Strength
Vertical to
Lamination
Horizontal to
Lamination
Unit MPa {kgf/mm2} MPa {kgf/mm2} MPa {kgf/mm2} J/cm kN
Epoxy Glass Standard 310~450
{31~45}
470~539
{47~53.9}
294~392
{29.4~39.2}
4.6or More 6.9~10.8
Hjigh Temperature 499(Horizontal).553(Vertical)
{51(Horizontal).56(Vertical)}
Bakelite Paper
Reinforced
120~180
{12~18}
250~320
{25~32}
170~210
{17~21}
0.2~0.5 3.9~5.9
Cloth
Reinforced
100~150
{10~15}
200~250
{20~25}
100~150
{10~15}
0.5~0.7 6.0~8.0
JIS Testing Method K6911
Item Apparent Density Water
Absorption
Ratio
Bending
Strength
Thermal Conductivity Thermal Expansion
Coefficient
Melting
Point
Safe
Operating
Temperature
Insulation
Resistance
Specific
Volume
Resistivity
Dielectric
Constant
Loss
Coefficient
Unit g/cm3 % Mpa W/m.k
{cal/cm.sec.C}
(20~500C)
×10−6/C
(20~800C)
×10−6/C
C C kV/mm Ω.cm MHz
Ceramics Alumina96
Al‾2O‾396%
3.7 0 300 18
{4.0×10−2}
7.3 8.0 2050 1300 >10 >1014 9 10.0×104
Alumina99
99.7%
3.9 0 340 30 7.5
(For RT~600C
conditions)
9.9 2000 1500 >10 >1015 10 30
Steatite
MgO.SiO‾2
2.5 0 120 2
{5.0×10−3}
7.4 8.1 1557 1000 >10 >1014 5.2 7.0×104
Machinable
SiO‾2.MgO
2.5 0 94 1.46 9.4 12.6 1200 1000 40 >1016 6.0

TOP

Resin Plates Thermal Properties
Item Continuous Use
Temperature
Melting
Point
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity
0.45Mpa 1.82Mpa
Unit C C C C C−1 W/m.K
MC Nylon® Standard −40~120 222 215 200 9.0×10−5 0.233
Sliding −40~120 221 215 115 9.0×10−5 0.233
High Strength Ambient~150 222 215 200 6.5×10−5
Electric
Conductive
CDR2
Ambient~120 215 215 200 8.0×10−5 0.512
Electric
Conductive
CDR6
Ambient~120 215 215 200 7.5×10−5 0.709
Electric
Conductive
CDR9
Ambient~150 218 200 8.6×10−5
Weather
Resistant
Ambient~120 222 215 200 9.0×10−5 0.23
Polyacetal Standard −45~95 165 158 110 9.0×10−5 0.233
Sliding −45~95 165 110 9.0×10−5
Electric
Conductive
Ambient~80 106 16.7×10−5
Ultra High Molecular
Weight Polyethylene
Standard −100~80 136 80 1.7×10−4 0.42
Electric
Conductive
−100~80 108 55 19×10−5
Fluorine Standard −40~250 327 121 55 1.0×10−4 0.25
Electric
Conductive
Ambient~260 327 99 10.3×10−5
PEEK Standard −50~250 340 155 5.0×10−5 0.25
Sliding Ambient~250 340 195 5.0×10−5 0.92
Electric
Conductive
Ambient~250 340 230 2.5×10−5 0.24
PPS Standard Ambient~190 275 108 2.6×10−5
Abrasion
Resistance
Ambient~220 280 116 5
ABS Standard Ambient~50 85 9.5×10−5
PBT Standard Ambient~120 225 68 10.0×10−5
Unilate® Standard Ambient~120 252 235 4.0×10−5(Vertical)7.4×10−5(Horizontal) 0.51
ASTM Testing Method D−648 D−696 D−177
Item Recommended
Operating
Temp.
(See Note 1)
Reference -
Destructive
Temperature
(See Note 2)
Expansion
Coefficient
Thermal Conductivity
Unit C C C−1 W/m.K {cal/cm.sec.C}
Epoxy Glass Standard Ambient~155 6.05×10−5 0.471
{1.125×10−3}
Hjigh Temperature Ambient~260
(At 300C, without
abnormalities
for 5 mins.)
6.0×10−5 0.38
{9.0×10−4}
Bakelite Paper
Reinforced
−50~100
(At 130C, without
abnormalities for
2hrs)
120 1.6×10−4 0.21
{0.5×10−3}
Cloth
Reinforced
−50~100
(At 140C, without
abnormalities for
2hrs)
140 0.6×10−4 0.38
{0.9×10−3}
JIS Testing Method K6911

(Note 1)"Recommended Operating Temperature" is the temperature that when used long term will not rapidly reduce the quailty.
(Note 2) "Destructive Temperature" is the temperature at which the material starts carbonization, collapse, and melts.

TOP

Resin Plates Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω.cm kV/mm
MC Nylon® Standard 4.2×1015 20 3.7 0.02
Sliding
High Strength
Electric
Conductive
CDR2
102~104
Electric
Conductive
CDR6
104~106
Electric
Conductive
CDR9
106~108
Weather
Resistant
18 3.7 0.02
Polyacetal Standard >1014 20 3.7 0.007
Sliding >1014
Electric
Conductive
1010~1012
Ultra High Molecular
Weight Polyethylene
Standard 1013 1017 68 2.3
Electric
Conductive
104
Fluorine Standard >1018 >1018 19 2.1 <2×10−4
Electric
Conductive
1010~1012
PEEK Standard 1016 19 3.3 3×10−3
Sliding
Electric
Conductive
105~106
PPS Standard 2.0×1016 15 3.6 1.1×10−3
Abrasion
Resistance
1014
ABS Standard 9.0×1015 24
PBT Standard 5.0×1016 14 3.3
Unilate® Standard 1015 1015 3.8 0.025
ASTM Testing Method D−257 D−257 D−149 D−150 D−150
Item Dielectric
Breakdown
(Cross Layer)
Edgewise
Withstand
Voltage
Volume Resistivity Surface
Resistance
Insulation Resistance
4h/150C 100h/25C/90%RH Ordinary
Conditions
After
Boiling
Unit kV/mm kV Ω.cm Ω.cm Ω Ω Ω
Epoxy Glass Standard 20~30 1013~1014 1012~1014 5×1010~1013
Hjigh Temperature 1.0×107
Bakelite Paper
Reinforced
20~28 12~18 3.0×109 9.0×108 5.0×1010 1010~5×1011 5×107~108
Cloth
Reinforced
12~20 8~15 4.0×108 5.0×107 9.0×108 5×109~1010 108~109
JIS Testing Method K6911

TOP

Resin Plates Other Properties
Item Specific Gravity Water
Absorption
Ratio
Abrasion
Resistance
Sliding
Property
Dynamic
Friction
Coefficient
Dimensional
Stability
Impact
Resistance
Flame
Resistance
Food
Sanitation
Laws
(Japan)
FDA
Registration
Chemical Resistance
Saturation 24 hours Oil Acid Alkali Organic
Solvent
Unit % %
MC Nylon® Standard 1.16 6 0.8 Suitable※ ×
~△
Sliding 1.11 0.5 0.05
~0.1
Suitable※ ×
~△
High Strength 1.27 Suitable※ ×
~△
Electric
Conductive
CDR2
1.2 Suitable※ ×
~△
Electric
Conductive
CDR6
1.23 Suitable※ ×
~△
Electric
Conductive
CDR9
1.19 Suitable※ ×
~△
Weather
Resistant
1.16 6.0 0.8 (HB
or Equivalent)
Suitable
(After
Boiling)
×
~△
Polyacetal Standard 1.41 0.7 0.22 HB Suitable
Sliding 1.41 0.1
~0.2
HB Suitable
Electric
Conductive
1.33 2 0.18 Suitable
Ultra High Molecular
Weight Polyethylene
Standard 0.94 <0.01 0.8 0.07
~0.22
HB Suitable Finished
Electric
Conductive
0.95 0.17
~0.19
Suitable
Fluorine Standard 2.14~2.2 <0.01 <0.01 0.04
~0.25
×
~△
V−0 Suitable Finished
Electric
Conductive
2.3 0.03 V−0 Suitable
PEEK Standard 1.32 0.5 0.14 V−0 Suitable Finished
Sliding 1.45 0.06 0.24 V−0 Suitable
Electric
Conductive
1.41 0.21 V−0 Suitable
PPS Standard 1.35 0.02 V−0 Suitable
Abrasion
Resistance
1.43 0.01 (V−0
or Equivalent)
Suitable
ABS Standard 1.05 0.3 HB Suitable
~△

~△

~△
×
PBT Standard 1.31 0.09 HB Suitable
~△

~△
Unilate® Standard 1.63 0.1 HB Suitable ×
ASTM Testing Method D−792 D−570 D−570 [UL94]
Item Component Arc Resistance Water
Absorption
Ratio
Specific Gravity
Main Base Material Main Material
Unit - - sec %
Epoxy Glass Standard Glass Fiber EpoxyResin 0.02~0.03 1.75~1.9
Hjigh Temperature Glass Fiber Super-insulated Epoxy 0.02 1.95
Bakelite Paper
Reinforced
Kraft Paper Phenol Resin 0.5~1.3 1.4
Cloth
Reinforced
Cotton Phenol Resin 1.6~1.8 1.4
JIS Testing Method K6911

※Comply with Food Sanitation Laws in Japan
(MC Nylon, Standard, Sliding, and High Strength Grades: After 1.5hrs boiled; Conductive CDR2, CDR6, CDR9 Geades: After 2 hrs boiled.

TOP