Clear Resin and Glass Plate Properties

See all Properties for Clear Resin and Glass Plates
Select materials below to see individual properties
  • PET
  • PVC(PVC)
  • Acrylic
  • Polycarbonate
  • Glass

PVC Properties Data Sheets

Values shown below are for reference only.

PVC Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength IZOD Strength Rockwell Hardenss
Yield Point M Scale
Unit MPa {kgf/cm2} % MPa {kgf/cm2} MPa MPa {kgf/cm2} kJ/m2
Standard
Antistatic 63 {640} 50 98 {1000} 3.4x103 83 {850} 2.9
JIS Testing Method K−7113 K−7113 K−7203 K−7203 K−7181 K−7110

TOP

PVC Thermal Properties
Item Continuous Use
Temperature
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity 比熱
0.45MPa
Unit C C C−1 W/m.K J/g.K
Standard
Antistatic −30~60 7.0x10-5 0.16 1.12
JIS Testing Method K−7191 K−7140

TOP

PVC Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω Ω.cm kV/mm
Standard
Antistatic 107~108
JIS Testing Method K−6911 K−6911 K−6911 K−6911 K−6911

TOP

PVC Other Properties
Item Light Transmittance Specific Gravity Water
Absorption
Ratio
Flame
Resistance
Chemical Resistance
Clear Smoke Brown Orange Smoke Gray Oil Acid Alkali Organic
Solvent
Unit % %
Standard - -
Antistatic 80 29 - - 1.4 0.03 Self-Extinguishing x~△
JIS Testing Method K−7209

TOP