Clear Resin and Glass Plate Properties

See all Properties for Clear Resin and Glass Plates
Select materials below to see individual properties
  • PET
  • PVC
  • Acrylic
  • Polycarbonate
  • Glass

Acrylic Properties Data Sheets

Values shown below are for reference only.

Acrylic Mechanical Propertie
Item Tensile Strength Elongation Bending
Strength
Flexural
Modulus
Compression Strength IZOD Strength Rockwell Hardenss
Yield Point M Scale
Unit MPa {kgf/cm2} % MPa {kgf/cm2} MPa MPa {kgf/cm2} kJ/m2
Standard 75 {760} 2~7 117 {1200} 3.2x103 124 {1270} 2.7 100
Antistatic 75 {760} 5 106 {1080} 3.3x103 100
JIS Testing Method K−7113 K−7113 K−7203 K−7203 K−7181 K−7110

TOP

Acrylic Thermal Properties
Item Continuous Use
Temperature
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity Specific Heat
0.45MPa
Unit C C C−1 W/m.K J/g.K
Standard −30~80 100 7.0x10−5 0.21 1.46
Antistatic 85 5.9x10−5 1.46
JIS Testing Method K−7191 K−7140

TOP

Acrylic Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω Ω.cm kV/mm
Standard >1015 >1015 20 3.2 0.06
Antistatic 106~108 >1017 2.9 0.032
JIS Testing Method K−6911 K−6911 K−6911 K−6911 K−6911

TOP

Acrylic Other Properties
Item Light Transmittance Specific Gravity Water
Absorption
Ratio
Flame
Resistance
Chemical Resistance
Clear Smoke Brown Orange Smoke Gray Oil Acid Alkali Organic
Solvent
Unit % %
Standard 93 25 - 1.2 0.4 x x~△
Antistatic 79 32 - - 1.2 0.18 x x~△
JIS Testing Method K−7209

TOP