Clear Resin and Glass Plate Properties

See all Properties for Clear Resin and Glass Plates
Select materials below to see individual properties
  • PET
  • PVC
  • Acrylic
  • Polycarbonate
  • Glass

Polycarbonate Properties Data Sheets

Values shown below are for reference only.

Polycarbonate Mechanical Propertie
Item Tensile Strength Elongation* Bending
Strength
Flexural
Modulus
Compression Strength IZOD Strength Rockwell Hardenss
Yield Point M Scale
Unit MPa {kgf/cm2} % MPa {kgf/cm2} MPa MPa {kgf/cm2} kJ/m2
Standard 65 {663} 83 90 9.2 2300 78 7.95 15 67
Antistatic 65 {663} 83 90 9.2 2300 78 7.95 15 70
Abrasion Resistant 65 {663} 83 93 9.5 2300
JIS Testing Method K−7113 K−7113 K−7203 K−7203 K−7181 K−7110

*Elongation values are a percent of JIS K-7162-1B/50 test.

TOP

Polycarbonate Thermal Properties
Item Continuous Use
Temperature
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity Specific Heat
0.45MPa
Unit C C C−1 W/m.K J/g.K
Standard 135 6.5x10−5 0.24 1.3
Antistatic 135 5.2×10−5 1.2
Abrasion Resistant 135 6.5×10−5
JIS Testing Method K−7191 K−7140

TOP

Polycarbonate Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω Ω.cm kV/mm
Standard >2.0×1016 >1017 20 3 0.009
Antistatic 106~108 >1017 3 0.06
Abrasion Resistant >2.0×1016 >1017 20 3
JIS Testing Method K−6911 K−6911 K−6911 K−6911 K−6911

TOP

Polycarbonate Other Properties
Item Light Transmittance Specific Gravity Water
Absorption
Ratio
Flame
Resistance
Chemical Resistance
Clear Smoke Brown Orange Smoke Gray Oil Acid Alkali Organic
Solvent
Unit % %
Standard 90 35 - 33 1.2 0.24 Self-Extinguishing × ×
Antistatic 86 35 - - 1.2 0.15 × × × ×
Abrasion Resistant 91 - - - 1.2 × ×
JIS Testing Method K−7209

TOP