Clear Resin and Glass Plate Properties

See all Properties for Clear Resin and Glass Plates
Select materials below to see individual properties
  • PET
  • PVC
  • Acrylic
  • Polycarbonate
  • Glass

Glass Properties Data Sheets

Values shown below are for reference only.

Glass Mechanical Propertie
Item Flexural Stress Poisson's Ratio Young's Modulus Vickers Hardness
Unit MPa μ MPa kgf/mm2
Float 49 0.23 7.16x104 548
Reinforced
Heat Resistant 0.2 64x103

TOP

Glass Thermal Properties
Item Operating Temp. Max. Temp. Softening Temp. Linear Expansion
Coefficient
Thermal Conductivity Specific Heat
Unit C C C C−1 W/m.K J/kg.K
Float 100 380 720~730 8.5x10−6/C
(Ambient~350C)
1 753
Reinforced 210 250
Heat Resistant 250 450 820 1.2 800

TOP

Glass Other Properties
Item Light Transmittance Specific Gravity Chemical Resistance
Oil Acid Alkali Organic
Solvent
Unit τ(%)
Float 90.1 2.5 ×
Reinforced 2.5 ×
Heat Resistant ×

TOP