Clear Resin and Glass Plate Properties

See all Properties for Clear Resin and Glass Plates
Select materials below to see individual properties
  • PET
  • PVC
  • Acrylic
  • Polycarbonate
  • Glass

Clear Resin and Glass Plate Properties Data Sheets

Values shown below are for reference only.

Clear Resin and Glass Plate Mechanical Propertie
Item Tensile Strength Elongation* Bending
Strength
Flexural
Modulus
Compression Strength IZOD Strength Rockwell Hardenss
Yield Point M Scale
Unit MPa {kgf/cm2} % MPa {kgf/cm2} MPa MPa {kgf/cm2} kJ/m2
PET Standard 62 {630} 15 83 {850} 2.4x103 10 59
Antistatic 52 {530} 71 {730} 2.0x103 60 {610} 46
PVC Standard
Antistatic 63 {640} 50 98 {1000} 3.4x103 83 {850} 2.9
Acrylic Standard 75 {760} 2~7 117 {1200} 3.2x103 124 {1270} 2.7 100
Antistatic 75 {760} 5 106 {1080} 3.3x103 100
Polycarbonate Standard 65 {663} 83 90 9.2 2300 78 7.95 15 67
Antistatic 65 {663} 83 90 9.2 2300 78 7.95 15 70
Abrasion Resistant 65 {663} 83 93 9.5 2300
JIS Testing Method K−7113 K−7113 K−7203 K−7203 K−7181 K−7110
Item Flexural Stress Poisson's Ratio Young's Modulus Vickers Hardness
Unit MPa μ MPa kgf/mm2
Glass Float 49 0.23 7.16x104 548
Reinforced
Heat Resistant 0.2 64x103

*PET and Polycarbonate Elongation values are a percent of JIS K-7163-1B/50 test.

TOP

Clear Resin and Glass Plate Thermal Properties
Item Continuous Use
Temperature
Deflection Temperature
Under Load
Linear Expansion
Coefficient
Thermal Conductivity Specific Heat
0.45MPa
Unit C C C−1 W/m.K J/g.K
PET Standard −15~55 70 6.8x10−5 1.3
Antistatic 69 7.5x10−5 1.35
PVC Standard
Antistatic −30~60 7.0x10-5 0.16 1.12
Acrylic Standard −30~80 100 7.0x10−5 0.21 1.46
Antistatic 85 5.9x10−5 1.46
Polycarbonate Standard 135 6.5x10−5 0.24 1.3
Antistatic 135 5.2x10−5 1.2
Abrasion Resistant 135 6.5x10−5
JIS Testing Method K−7191 K−7140
Item Operating Temp. Max. Temp. Softening Temp. Linear Expansion
Coefficient
Thermal Conductivity Specific Heat
Unit C C C C−1 W/m.K J/kg.K
Glass Float 100 380 720~730 8.5x10−6/C
(Ambient~350C)
1 753
Reinforced 210 250
Heat Resistant 250 450 820 1.2 800

TOP

Clear Resin and Glass Plate Electrical Properties
Item Surface
Resistivity
Specific
Volume
Resistivity
Insulation
Breakdown
Voltage
Dielectric
Constant
Dissipation
Factor
106Hz 106Hz
Unit Ω Ω.cm kV/mm
PET Standard >1010 >1011 3.2
Antistatic 106~108 >1017
PVC Standard
Antistatic 107~108
Acrylic Standard >1015 >1015 20 3.2 0.06
Antistatic 106~108 >1017 2.9 0.032
Polycarbonate Standard >2.0x1016 >1017 20 3 0.009
Antistatic 106~108 >1017 3 0.06
Abrasion Resistant >2.0x1016 >1017 20 3
JIS Testing Method K−6911 K−6911 K−6911 K−6911 K−6911

TOP

Clear Resin and Glass Plate Other Properties
Item Light Transmittance Specific Gravity Water
Absorption
Ratio
Flame
Resistance
Chemical Resistance
Clear Smoke Brown Orange Smoke Gray Oil Acid Alkali Organic
Solvent
Unit % %
PET Standard 87 28 - 1.27 x x~△ x
Antistatic 80 30 - - 1.27 x x~△ x
PVC Standard - -
Antistatic 80 29 - - 1.4 0.03 Self-Extinguishing x~△
Acrylic Standard 93 25 - 1.2 0.4 x x~△
Antistatic 79 32 - - 1.2 0.18 x x~△
Polycarbonate Standard 90 35 - 33 1.2 0.24 Self-Extinguishing x x
Antistatic 86 35 - - 1.2 0.15 x x x x
Abrasion Resistant 91 - - - 1.2 x x
JIS Testing Method K−7209
Item Light Transmittance Specific Gravity Chemical Resistance
Oil Acid Alkali Organic
Solvent
Unit τ(%)
Glass Float 90.1 2.5 x
Reinforced 2.5 x
Heat Resistant x

TOP