More benefits to Log In | New Customer Registration

  • METAL PLATES
  • METAL BARS PIPES
  • RESIN PLATES
  • CLEAR RESIN GLASSES
  • RESIN BARS PIPES

Non-Metal Plates

1: Select MaterialsAdvanced Search

You may select up to 3.

MC Nylon See Properties
Grade Color Picture
Blue Picture: Standard Blue
Ivory Picture: Standard Ivory
Purple Picture: Sliding Purple
Dark Brown Picture: High Strength Dark Brown
Black Picture: Electric Conductive CDR2 Black
Black Picture: Electric Conductive CDR6 Black
Black Picture: Electric Conductive CDR9 Black
Dark Gray Picture: Weather Resistant Dark Gray
Bakelite See Properties
Grade Color Picture
Natural Picture: Paper Reinforced Bakelite Natural
Black Picture: Paper Reinforced Bakelite Black
Natural Picture: Cloth Reinforced Bakelite Natural
Unilate(R) See Properties
Grade Color Picture
Natural (Brown) Picture: Standard Natural (Brown)
Epoxy Glass See Properties
Grade Color Picture
Green Picture: Standard Green
Black Picture: High Temperature Black
Ceramic See Properties
Grade Color Picture
White Picture: Alumina96 White
Natural Picture: Alumina99 Natural
White Picture: Steatite White
Natural Picture: Machinable Natural
Polyacetal See Properties
Grade Color Picture
White Picture: Standard White
Black Picture: Standard Black
White Picture: Sliding White
Ocher Picture: Electric Conductive Ocher
Ultra high Molecular Weight Polyethelene See Properties
Grade Color Picture
Milky White Picture: Standard Milky White
Black Picture: Electric Conductive Black
Fluorine See Properties
Grade Color Picture
White Picture: Standard White
White Picture: Electric Conductive White
PEEK See Properties
Grade Color Picture
Ash Gray Picture: Standard Ash Gray
Black Picture: Sliding Black
Black Picture: Electric Conductive Black
PPS See Properties
Grade Color Picture
Natural Picture: Standard Natural
Blue Picture: Abrasion Resistant Blue
ABS See Properties
Grade Color Picture
Natural Picture: Standard Natural
PBT See Properties
Grade Color Picture
White Picture: Standard White
Mechanical Properties Data Chemical Properties Data Material Application Guide